??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22620.0615 Hard Metal Insert
HELP_VARIABLE
Company
Halder
Description
EH 22620. - Hard Metal Inserts / ribbed
Bill of material
22620.0615 Hard Metal Insert
BESTNR
Ref. No.
22620.0615
AUS
Version
ribbed
D1
±0.1
16.6 mm
D2
±0.2
17.4 mm
D3
~
16.0 mm
H1
5 mm
T
3 mm
G
Weight
12.0 g
Embedded user actions